Philips MasterColor CDM-TM

We're thinking small, so you can think big

Products

Product Compare
CDM20/TM/830 12PK

CDM20/TM/830 12PK

928087905115
22.1
-
3000
-
PGJ5
22.1
1,600
3000
-
PGJ5
CDM 35/TM/930

CDM 35/TM/930

928093905115
39.1
-
3000
-
PGJ5

Product family information

Description

Introducing the smallest 20W ceramic metal halide lamp together with the unique e-Vision® electronic ballast. It's visually pleasing and financially rewarding, so the focus can be on your merchandise and not the ceiling clutter.

Benefits

  • Miniaturization means smaller fixtures, less ceiling clutter and more focus on the merchandise.

  • Positioning accuracy within the reflector for optimal reflector performance.

Features

  • Energy efficient system operation reduces operating costs.

  • Excellent color quality of up to 90 CRI, 3000K.

Applications

  • Ideal for accent and display lighting, in specialty retail and architectural outdoor applications.

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads