Philips MasterColor CDM-Tm Elite Mini GU6.5

Powerfull punch in a small package

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
20.1
-
3000
-
GU6.5
39.1
-
3000
-
GU6.5

Product family information

Description

The Mini MasterColor CDM-Tm is ideal for smaller luminaires, perfect for a minimalist design. The Mini MasterColor lamp and ballast system lasts longer than standard halogen PAR38 lamps and consumes less energy. The 'system' includes the MiniMasterColor 3000K lamp, the eVision electronic ballast and a twist & lock lamp base. This system design is ideal for accent and display lighting in specialty retail and architectural outdoor applications.

Benefits

  • Energy-efficient system operation reduces operating costs.

  • Miniature size means less clutter in the ceiling and more focus on the merchandise.

Features

  • Lamp is up to 40% smaller than industry standard 90W halogen PAR38 lamps.

  • Positioning accuracy within the reflector for optimal reflector performance.

Applications

  • Ideal for display and accent lighting in retail, architectural applications.

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads