Philips MasterColor CDM-TC T4 Elite

A compact solution for retail

Products

Product Compare
20.1
-
-
-
G8.5
39.1
-
3000
-
G8.5
73.2
7,800
3000
-
G8.5

Product family information

Description

Philips MasterColor CDM Evolution 3000K Tubular Single-Ended. T4 Lamp is the next evolution of MasterColor.

Benefits

  • Color stability over life within ± 200K

  • Excellent color with 90 CRI (color rendering index)

Features

  • Universal operating position

  • Dimensions, base and light center length are same as MasterColor and MasterColor Elite T4 lamps

Applications

  • Ideal for retail display lighting and accent lighting

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads