Philips MASTERColor CDM-Rm Elite Mini

The next generation in retail lighting -Simply irresistable

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
20.1
-
3000
-
GX10
39.1
-
3000
-
GX10

Product family information

Description

The Elite family is at the very top of the MasterColor CDM range, and gives a unique combination of unbeatable light quality and consistent performance over lifetime, while keeping running costs low. The MasterColor DCM Elite MR16 combines the famiilar compact shape of MR16 halogen lamps with the performance of ceramic metal halide MasterColor Elite lamps. Suited for accent/decorative lighting, general lighting and downlighting in retail applications; or for outdoor landscaping and architectural effects.

Benefits

  • Easy to install and replace, 100% compatible with existing HID systems in markets today

  • Miniaturized reflector eliminates need for optical design

Features

  • Sparkling light - 90 CRI with crisp white light (3000K)

  • Long life- 12,000 hours rated average life*

Applications

  • Ideal for display lighting, and accent lighting, general lighting and down lighting in retail applications; and for outdoor landscaping and architectural effects in retail and hospitality applications.

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads