Philips MasterColor CDM ED17 Elite

Extraordinary performance, familiar shape

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
70.4
-
3000
-
E26 | Single Contact Medium Screw
100.4
-
2900
-
E26 | Single Contact Medium Screw

Product family information

Description

MasterColor Ceramic Metal Halide ED-17 Elite lamps provide excellen lumen maintenance and outstanding performance over time in the familiar ED-17 lamp shape.

Benefits

  • Universal operation position

  • Excellent lumen maintenance

Features

  • Color stability over life within +/- 200K

  • Lamp to lamp color consistency over life

Applications

  • Ideal for general lighting, downlighting, and flood lighting.

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads