Philips Fortimo FastFlex IP

Fortimo FastFlex IP

Products

Luminous flux (lm)
5,900
CCT (K)
3000
Efficacy (lm/W)
143
Color rendering
70

Product family information

Description

Fortimo FastFlex IP Standard is an integrated module solution with IP66 protection, excellent optical and heat management that offers high energy efficacy (greater than 150 lumens per watt) and high quality of light. Fortimo FastFlex IP Standard products are designed to enable optimum LED lighting in Outdoor - streets and roads - applications. A range of compatible IP67 Xitanium drivers complement these modules to further differentiate your lighting solution on efficacy, lifetime and robustness under extreme temperature conditions.

Benefits

  • Enables complete IP66 system with IP driver

  • Easy to design-in with practical optical solutions for Street and Road lighting.

Features

  • IP66 integrated heat sink and optics

  • High energy efficacy, greater than 150 lm/W

Applications

  • IP rating | IP-rating 66, IK-rating 08
  • Dimming | Yes

Downloads

Leaflets

Additional literature
Fortimo FastFlex IP DIG 20181221 pdf 2.8 MB

Visuals

Family-Photographs-Fortimo FastFlex IP
Multiple assets