India - English

Philips Xi 25W/m 0.45-0.6A 42V DS S TD 230V

Product Description

Philips Xi 25W/m 0.45-0.6A 42V DS S TD 230V

Order code: 929003425080
Full order code: 692234198015200

Specifications

  • Output Current Ripple (Max)
    4 %
  • Output Current (Max)
    600 mA
  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    25.2 W
  • Output Power (Nom)
    25.2 W
  • Output Power (Min)
    14.85 W
  • Output Current (Min)
    450 mA
  • Output Voltage (Max)
    42 V
  • Output Voltage (Min)
    30 V
  • Protection class IEC
    Safety class I/II
  • Adjustable Output Current
    DipSwitch

Downloads

Family

Product