Ireland - English

Philips Ledinaire high wattage floodlight, 500 W, 60000 lm, 4000 K, Asymmetrical

BVP166 LED600/840 PSU 500W AWB

New

Product Description

Aluminium die-cast, Aluminium and grey, Power supply unit (On/Off), 60000 lm, 500 W, 120 lm/W, 4000 K, (0.380,0.380) SDCM≤5, Asymmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, 6/4 kV kV, Cable 1.0 m without plug 3-pole, Flying leads/cables

Order code: 911401887088
Full order code: 872110370112199

Specifications

Lamp family code
-
Number of gear units
2 units
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - BVP166 LED600/840 PSU 500W AWB txt 3.0 kB
Product leaflet
Localized commercial leaflet 911401887088 en_IE pdf 251.7 kB

Brochures

Install instructions
Installation instruction Ledinaire High Wattage Assymmetric beam BVP166 AWB pdf 27.3 MB

Visuals

Product-Photographs-911401887088_EU
Multiple assets - Visuals
Product-Diagrams-911401887088_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP166 LED600/840 PSU 500W AWB ies 15.6 kB
LDT
LDT File - BVP166 LED600/840 PSU 500W AWB ldt 11.6 kB

Other

Environmental product declaration
Environmental product declaration (EPD) Ledinaire Floodlight High Wattage 500W pdf 1.0 MB