New
Product Description
Aluminium die-cast, Aluminium and grey, Power supply unit (On/Off), 48000 lm, 400 W, 120 lm/W, 4000 K, (0.380,0.380) SDCM≤5, Asymmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, 6/4 kV kV, Cable 1.0 m without plug 3-pole, Flying leads/cables