Philips Coreline tempo medium, Floodlight, 59 W, 8000 lm, 3000 K, CRI70, Symmetrical, IP66
BVP125 LED80-4S/730 PSU S ALU C1KC3
Product Description
Floodlight, Aluminium, Grey, Power supply unit (On/Off), 8000 lm, 59 W, 141 lm/W, 3000 K, (0.434, 0.403) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector
Specifications
- Lamp family code
- LED80 [LED module 8000 lm]
- Light source replaceable
- No
- Number of gear units
- Unit
- Driver included
- Yes
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years