Ireland - English

Philips Ledinaire high wattage floodlight, 500 W, 692 mm x 52mm, 60000 lm, 4000 K, CRI80, Symmetrical

BVP166 LED600/840 PSU 500W SWB

Product Description

692 mm x 52mm, Aluminium die-cast, Aluminium and grey, Power supply unit (On/Off), 60000 lm, 500 W, 120 lm/W, 4000 K, (0.380,0.380) SDCM≤5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, 6/4 kV kV, Cable 1.0 m without plug 3-pole, Flying leads/cables

Order code: 911401844287
Full order code: 872016976650199

Specifications

  • Lamp family code
    -
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    No
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BVP166 LED600/840 PSU 500W SWB txt 2.9 kB
Product leaflet
Localized commercial leaflet 911401844287 en_IE pdf 409.6 kB

Brochures

Install instructions
Installation Instructions BVP166 Ledinaire high wattage floodlights pdf 2.7 MB

Visuals

Product-Photographs-911401844287_EU
Multiple assets
Product-Diagrams-911401844287_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BVP166 LED600/840 PSU 500W SWB ies 15.6 kB
LDT
LDT File - BVP166 LED600/840 PSU 500W SWB ldt 11.6 kB

Other

Environmental product declaration
Environmental product declaration (EPD) Ledinaire Floodlight High Wattage 500W pdf 1.0 MB