Philips Coreline tempo small gen2, Floodlight, 31 W, 4263 lm, 3000 K, CRI70, Symmetrical, IP66
BVP111 LED49-4S/730 S
Product Description
Floodlight, Aluminium, Grey, Power supply unit (On/Off), 4263 lm, 31 W, 136 lm/W, 3000 K, (0.382, 0.379) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector
Specifications
- Lamp family code
- LED49 [LED module 4900 lm]
- Number of gear units
- Unit
- Driver included
- Yes
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Unclassified