Ireland - English

Philips Coreline tempo medium, Floodlight, 117 W, 16000 lm, 4000 K, CRI70, Symmetrical, IP66

BVP125 LED160-4S/740 S

Product Description

Floodlight, Aluminium, Grey, Power supply unit (On/Off), 16000 lm, 117 W, 140 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300060475
Full order code: 872016955897700

Specifications

  • Lamp family code
    LED160 [LED module 16000 lm]
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BVP125 LED160-4S/740 S txt 4.0 kB
Product leaflet
Localized commercial leaflet 912300060475 en_IE pdf 372.5 kB

Brochures

Install instructions
Coreline tempo medium mounting instructions pdf 2.3 MB

Visuals

Product-Photographs-912300060475_EU
Multiple assets
Product-Diagrams-912300060475_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BVP125 LED160-4S/740 S IES
Dialux
ULD File - BVP125 LED160-4S/740 S ULD
Relux
ROLF File - BVP125 LED160-4S/740 S ROLFZ
LDT
LDT File - BVP125 LED160-4S/740 S LDT

Other

Environmental product declaration
EPD-Philips-Coreline-tempo-medium-BVP125 pdf 754.9 kB