Ireland - English

Philips Coreline tempo large, Floodlight, 209 W, 30000 lm, 4000 K, CRI70, Optiflux asymmetrical axis angle 52°, IP66

BVP130 LED300-4S/740 OFA52

Product Description

Floodlight, Aluminium, Grey, Power supply unit (On/Off), 30000 lm, 209 W, 139 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Optiflux asymmetrical axis angle 52°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300060476
Full order code: 872016955898400

Specifications

Lamp family code
LED300 [LED module 30000 lm]
Number of gear units
Unit
Driver included
Yes
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - BVP130 LED300-4S/740 OFA52 txt 4.0 kB
Product leaflet
Localized commercial leaflet 912300060476 en_IE pdf 318.9 kB

Brochures

Install instructions
Coreline tempo large mounting instructions pdf 2.3 MB

Visuals

Product-Photographs-912300060476_EU
Multiple assets - Visuals
Product-Diagrams-912300060476_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP130 LED300-4S/740 OFA52 IES
Dialux
ULD File - BVP130 LED300-4S/740 OFA52 ULD
Relux
ROLF File - BVP130 LED300-4S/740 OFA52 ROLFZ
LDT
LDT File - BVP130 LED300-4S/740 OFA52 LDT

Other

Environmental product declaration
EPD-Philips-Coreline-tempo-Large-BVP130 pdf 768.3 kB