Philips CoreLine Waterproof, 67 W, L1500 mm, 8000 lm, 4000 K, Wireless, Interact Ready, Wide beam, Frosted, IP65, IK08, TW1-ready, ELB3h
WT120C G2 LED80S/840 WIA ELB3 L1500
Product Description
L1500 mm, Polycarbonate, Grey, Wireless driver Interact System-ready, 8000 lm, 67 W, 119 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting 3-hours duration basic version
Specifications
- Light source replaceable
- No
- Number of gear units
- Unit
- Driver included
- Yes
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Unclassified