Philips CoreLine Waterproof, 30 W, L1200 mm, 4000 lm, 4000 K, Wireless, Interact Ready, Wide beam, Frosted, IP65, IK08, TW3
WT120C G2 LED40S/840 WIA TW3 L1200
Product Description
L1200 mm, Polycarbonate, Grey, Wireless driver Interact System-ready, 4000 lm, 30 W, 133 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase
Specifications
- Light source replaceable
- No
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years