Ireland - English

Philips CoreLine Highbay Gen5, 63 W, 10500 lm, 4000 K, Narrow beam, IP65, IK08

BY120P G5 LED105S/840 PSU NB

Product Description

Aluminium die-cast, Grey, Power supply unit (On/Off), 10500 lm, 63 W, 167 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Narrow beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole

Order code: 911401629208
Full order code: 871951495566000

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY120P G5 LED105S/840 PSU NB txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401629208 en_IE pdf 307.2 kB

Brochures

Install instructions
CoreLine highbay gen5, Installation Instruction pdf 1.7 MB

Visuals

Product-Photographs-911401629208_EU
Multiple assets - Visuals
Product-Diagrams-911401629208_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY120P G5 LED105S/840 PSU NB IES
Revit file
BY120P G5 LED105S/840 PSU NB 911401629208 ZIP
Dialux
ULD File - BY120P G5 LED105S/840 PSU NB ULD
Relux
ROLF File - BY120P G5 LED105S/840 PSU NB ROLFZ
LDT
LDT File - BY120P G5 LED105S/840 PSU NB LDT

Other

Environmental product declaration
EPD Philips CoreLine Highbay Gen5 BY120P pdf 689.4 kB