United Kingdom - English

Philips Ledinaire high wattage floodlight, 400 W, 637 mm x 52mm, 48000 lm, 4000 K, CRI80, Symmetrical

BVP166 LED480/840 PSU 400W SWB

Product Description

637 mm x 52mm, Aluminium die-cast, Aluminium and grey, Power supply unit (On/Off), 48000 lm, 400 W, 120 lm/W, 4000 K, (0.380,0.380) SDCM≤5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, 6/4 kV kV, Cable 1.0 m without plug 3-pole, Flying leads/cables

Order code: 911401844187
Full order code: 872016976649599

Specifications

  • Lamp family code
    -
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product