Philips Coreline tempo small gen2, Floodlight, 31 W, 4263 lm, 3000 K, CRI70, Symmetrical, IP66

BVP111 LED49-4S/730 S

Product Description

Floodlight, Aluminium, Grey, Power supply unit (On/Off), 4263 lm, 31 W, 136 lm/W, 3000 K, (0.382, 0.379) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300060470
Full order code: 872016955735200

Specifications

  • Lamp family code
    LED49 [LED module 4900 lm]
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads