Philips Coreline tempo small gen2
Install smarter, finish sooner Choose long-lasting reliability and performance
Products
Product family information
Description
Coreline tempo small gen2 delivers on the Coreline promise of innovative, easy to use and high-quality floodlight. A limited selection of options makes it straightforward to find the best lux-for-lux replacements for conventional technologies and direct replacements for 70W and 100W HID lamps. The CoreLine tempo small gen2 offers two lumen packages for different application areas as well as two high-performance asymmetrical and symmetrical optics. Installing this LED floodlight is made easy thanks to the U-shaped mounting bracket and the external quick 3-pole connector. It is an ideal flood lighting solution for outdoor environments such as industrial/commercial areas, car parks, etc.
Benefits
Same light levels as your existing conventional solution while saving on energy
Additional lumen pack for more light/ application covering
Features
Symmetric and Asymmetric optics available
DALI, Dynnadimmer, Lumistep control options