Philips HF-P 254/255 TL5 HO/PLL III 220-240V IDC

Product Description

Philips HF-P 254/255 TL5 HO/PLL III 220-240V IDC

Order code: 913713028366
Full order code: 872790086351200

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input frequency
    50 to 60 Hz
  • Inrush current width
    0.35 ms
  • Inrush current peak (max.)
    31 A
  • Number of products on MCB (16 A type B) (nom.)
    12

Downloads