Philips HF-P 154/155 TL5 HO/PLL III 220-240V IDC
Product Description
Philips HF-P 154/155 TL5 HO/PLL III 220-240V IDC
Specifications
- Input Voltage 220 to 240 V
- Line Frequency 50 to 60 Hz
- Input frequency 50 to 60 Hz
- Inrush current width 0.25 ms
- Inrush current peak (max.) 24 A
- Number of products on MCB (16 A type B) (nom.) 28