United Kingdom - English

Philips HF-P 218/236 TL-D III 220-240V 50/60 Hz

Product Description

Philips HF-P 218/236 TL-D III 220-240V 50/60 Hz

Order code: 913713031666
Full order code: 872790091166400

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input frequency
    50 to 60 Hz
  • Inrush current width
    0.25 ms
  • Inrush current peak (max.)
    18 A
  • Number of products on MCB (16 A type B) (nom.)
    28

Downloads

Family