United Kingdom - English

Philips HF-Regulator II for PL-T/C

Product Description:

Products

Product family information

Description

Compact, lightweight High-Frequency electronic regulating ballast for PL-T and PL-C compact fluorescent lamps

Benefits

  • The lamp power can be dimmed from 1 to 100% via the Analog control input (in accordance with the 1-10 V industry standard)

  • Compliant with European and Asian norms and suitable for emergency lighting systems

Features

  • Programmed start: flicker-free ignition < 0.5 seconds and striation-free operation, no stroboscopic effects. Preheating the lamp electrodes enables the lamps to be switched on and off without reducing life

  • Smart power ensures constant light, independent of mains fluctuations

Applications

  • 1 - 10V installations with daylight linking and/or movement detection (energy saving)
  • 1 - 10V installations with remote control systems (comfort)
  • Installations with emergency back-up according to VDE 0108-100 / EN 60598-2-22
  • Installations with daylight-linked and remote control systems
  • Installations with infrared remote control systems
  • Conference rooms
  • Cinemas
  • Department stores, shops, supermarkets
  • Office buildings: insurance companies, banks, government ministries
  • Hospitals
  • Hotels

Downloads