United Kingdom - English

Philips HF-R 2 26-42 PL-T/C EII 220-240V 50/60Hz

Product Description

Philips HF-R 2 26-42 PL-T/C EII 220-240V 50/60Hz

Order code: 913700626566
Full order code: 872790080972500

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input frequency
    50 to 60 Hz
  • Earth leakage current (max.)
    0.5 mA
  • Inrush current width
    0.35 ms
  • Inrush current peak (max.)
    45 A
  • Number of products on MCB (16 A type B) (nom.)
    12

Downloads

Family

Product