United Kingdom - English

Philips MASTER, LEDspot, MR16, 35 W, GU5.3, 2700 K, 420 lm, CRI 97, 40000 h, Plastic

MAS LED ExpertColor 6.7-35W MR16 927 36D

Product Description

MASTER, LEDspot, MR16, 35 W, GU5.3, 2700 K, 420 lm, CRI 97, 40000 h, Plastic, 62 lm/W, EEL G, PF 0.7, RG1, IP20

Order code: 929003079402
Full order code: 871951435859100

Specifications

  • Cap base
    GU5.3
  • Nominal lifetime
    40,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003079402 pdf 67.4 kB
Product information sheet
Product Information Sheet pdf 162.4 kB
Product leaflet
Localized commercial leaflet 929003079402 en_GB pdf 855.1 kB

Visuals

Product-Photographs-929003079402_EU
Multiple assets
Product-Diagrams-929003079402_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LED ExpertColor 6.7-35W MR16 927 36D IES 1.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDspot-ExpertColor-LV-COMF-6568932-Ref-929003076808 pdf 733.9 kB