United Kingdom - English

Philips MASTER, LEDspot, MR16, 35 W, GU5.3, 4000 K, 460 lm, CRI 97, 40000 h, Plastic

MAS LED ExpertColor 6.7-35W MR16 940 24D

Product Description

MASTER, LEDspot, MR16, 35 W, GU5.3, 4000 K, 460 lm, CRI 97, 40000 h, Plastic, 68.00 lm/W, EEL G, PF 0.7, RG1, IP20

Order code: 929003079302
Full order code: 871951435857700

Specifications

  • Cap base
    GU5.3
  • Nominal lifetime
    40,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product