United Kingdom - English

Philips MASTER, LEDspot, AR111, 50 W, G53, 3000 K, 620 lm, CRI 95, 40000 h

MAS ExpertColor 10.8-50W 930 AR111 24D

Product Description

MASTER, LEDspot, AR111, 50 W, G53, 3000 K, 620 lm, CRI 95, 40000 h, 57 lm/W, EEL G, PF 0.7, RG1, IP20

Order code: 929003043602
Full order code: 871951433399400

Specifications

  • Cap base
    G53
  • Nominal lifetime
    40,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003043602 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 173.7 kB
Product leaflet
Localized commercial leaflet 929003043602 en_GB pdf 685.9 kB

Visuals

Product-Photographs-929003043602_EU
Multiple assets
Product-Diagrams-929003043602_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS ExpertColor 10.8-50W 930 AR111 24D IES 11.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDspot-LV-AR111-COMF-2165-Ref-929003042602 pdf 724.3 kB