Philips CoreLine Waterproof, (in brown Eco Packaging), 43 W, L1500 mm, 6000 lm, 4000 K, Symmetrical, Clear, IP65, IK08, TW1-ready
WT120C G2 LED60S/840 PSU L1500 BN
Product Description
(in brown Eco Packaging), L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 6000 lm, 43 W, 140 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Light source replaceable No
- Number of gear units Unit
- Driver included Yes
- Service Tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years