Philips CoreLine Waterproof, 37.5 W, L1200 mm, 6000 lm, 4000 K, DALI, Symmetrical, Clear, IP65, IK08
WT120C G2 LED60S/840 PSD L1200
Product Description
L1200 mm, Polycarbonate, Grey, Power supply unit with DALI interface, 6000 lm, 37.5 W, 160 lm/W, 4000 K, (0.38,0.38) SDCM≤3, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole
Specifications
- Number of gear units Unit
- Driver included Yes
- Service Tag Yes
- Value ladder Performance
- Warranty period 5 years