United Kingdom - English

Philips CoreLine Waterproof, 62 W, L1500 mm, 10000 lm, 4000 K, Symmetrical, Clear, IP65, IK08

WT120C G2 LED100S/840 PSU L1500

Product Description

L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 10000 lm, 62 W, 160 lm/W, 4000 K, (0.38,0.38) SDCM≤3, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole

Order code: 911401815887
Full order code: 872016975430099

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product