Philips CoreLine Waterproof, 48 W, L1500 mm, 6500 lm, 4000 K, Wireless, Interact Ready, Wide beam, Frosted, IP65, IK08, TW1-ready, ELB3h
WT120C G2 LED65S/840 WIA ELB3 L1500
Product Description
L1500 mm, Polycarbonate, Grey, Wireless driver Interact System-ready, 6500 lm, 48 W, 135 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting 3-hours duration basic version
Specifications
- Light source replaceable No
- Number of gear units Unit
- Driver included Yes
- Service Tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, the luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge-protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -