United Kingdom - English

Philips CoreLine waterproof gen3, All-in, 25 W, 14.6 W, L600 mm, 2400 lm, 2900 lm, 3500 lm, 4000 lm, 4000 K, Symmetrical, Clear, IP66, IK08

WT120C G3 24_29_35_40S/840 PSU L600

Product Description

L600 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 2400 lm, 2900 lm, 3500 lm, 4000 lm, 25 W, 14.6 W, 164 lm/W, 159 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole

Order code: 911401839588
Full order code: 872110333346999

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WT120C G3 24_29_35_40S/840 PSU L600 txt 3.6 kB
Product leaflet
Localized commercial leaflet 911401839588 en_GB pdf 370.3 kB

Brochures

Installation instructions
CoreLine-waterproof-G3-Installation-Instruction-v202512.pdf pdf 13.1 MB

Visuals

Product-Photographs-911401839588_EU
Multiple assets
Product-Diagrams-911401839588_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT120C G3 24_29_35_40S/840 PSU L600 IES
Revit file
Revit file - 911401839588 ZIP
Dialux
ULD File - WT120C G3 24_29_35_40S/840 PSU L600 ULD
Relux
ROLF File - WT120C G3 24_29_35_40S/840 PSU L600 ROLFZ
LDT
LDT File - WT120C G3 24_29_35_40S/840 PSU L600 LDT

Other

Environmental product declaration
Environmental Product Declaration, CoreLine waterproof G3, WT120C G3 pdf 1.0 MB