United Kingdom - English

Philips CoreLine waterproof gen3, 50 W, L1500 mm, 8000 lm, 4000 K, DALI, Symmetrical, Clear, IP66, IK08, EL-ready

WT120C G3 80S/840 PSD L1500

Product Description

L1500 mm, Polycarbonate, Grey, Power supply unit with DALI interface, 8000 lm, 50 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting, Emergency lighting ready (through compatible battery kit accessory)

Order code: 911401838888
Full order code: 872110333339199

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WT120C G3 80S/840 PSD L1500 txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401838888 en_GB pdf 396.5 kB

Brochures

Installation instructions
CoreLine-waterproof-G3-Installation-Instruction-v202512.pdf pdf 13.1 MB

Visuals

Product-Photographs-911401838888_EU
Multiple assets
Product-Diagrams-911401838888_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT120C G3 80S/840 PSD L1500 IES
Revit file
Revit file - 911401838888 ZIP
Dialux
ULD File - WT120C G3 80S/840 PSD L1500 ULD
Relux
ROLF File - WT120C G3 80S/840 PSD L1500 ROLFZ
LDT
LDT File - WT120C G3 80S/840 PSD L1500 LDT

Other

Environmental product declaration
Environmental Product Declaration, CoreLine waterproof G3, WT120C G3 pdf 1.2 MB