United Kingdom - English

Philips CoreLine tubular waterproof gen2

CoreLine Tubular Waterproof: Easy installation. Excellent illumination.

New

Products

Product family information

Description

CoreLine Tubular Waterproof delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. A reliable, efficient luminaire with a very long lifetime, CoreLine Tubular Waterproof comes in two versions to meet various application needs. The ammonia-resistant luminaire (PMMA tube) is suitable for animal lighting, livestock and food applications, while the PC tube version offers a modern and industrial design that is suitable for a wide range of general lighting applications. Both versions feature substantial protection against dust, water and impacts, making them suitable for specific applications. CoreLine Tubular Waterproof WT210C luminaires promise energy savings and reduced maintenance. They can be installed very quickly and without tools, thanks to pre-installed through-wiring and an external connector, which means the luminaire does not need to be opened. These waterproof luminaires offer flexible mounting options on ceilings or as suspended fixtures, in both indoor and protected outdoor environments. A choice of on/off, DALI dimming and an Interact-ready option with integrated wireless communications is also available within this product range, which can be used with Interact gateways, sensors and software.

Benefits

  • Saves on energy and maintenance costs

  • Quick, toolless installation on ceilings or suspension-mounted (indoors and outdoors)

Features

  • 2 versions: Ammonia-resistant – PMMA tube and Polycarbonate tube (PC)

  • High water, dust and impact protection: IP67/IP69K/IK06 (PMMA), IP68/IP69K/IK10 (PC)

Applications

  • Food industry (PMMA version)
  • Animal farms (PMMA version)
  • Halls and circulation areas (PC version)
  • (Semi-) open car parks, garages
  • Workshops
  • General lighting

Downloads