United Kingdom - English

Philips CoreLine tubular waterproof gen2, 43.5 W, L1500 mm, 7000 lm, 4000 K, DALI, Beam angle 120°, Oval reflector, Opal, IP68, IK10, TW1, EL-DC

WT210C G2 LED70S/840 PSD TW1 PC L1500

New

Product Description

L1500 mm, Polycarbonate, White, Power supply unit with DALI interface, DC-compatible for central emergency lighting (integrated), 7000 lm, 43.5 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polycarbonate, IP68 | Dust penetration-protected, pressure watertight, IK10 | 20 J vandal-resistant, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 911401829288
Full order code: 872110332976999

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product