Philips CoreLine tubular waterproof gen2, 31 W, L1200 mm, 5000 lm, 4000 K, DALI, Beam angle 120°, Oval reflector, Opal, IP68, IK10, TW1, EL-DC
WT210C G2 LED50S/840 PSD TW1 PC L1200
New
Product Description
L1200 mm, Polycarbonate, White, Power supply unit with DALI interface, DC-compatible for central emergency lighting (integrated), 5000 lm, 31 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polycarbonate, IP68 | Dust penetration-protected, pressure watertight, IK10 | 20 J vandal-resistant, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Number of gear units Unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years