United Kingdom - English

Philips CoreLine tubular waterproof gen2, 31 W, L1200 mm, 5000 lm, 4000 K, Wireless, Interact Ready, Beam angle 120°, Oval reflector, Opal, IP67, IK06, TW1

WT210C G2 LED50S/840 WIA TW1 PMMA L1200

Product Description

L1200 mm, Plastic, White, Wireless driver Interact System-ready, 5000 lm, 31 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polymethyl methacrylate, IP67 | Dust penetration-protected, watertight, IK06 | 1 J, Safety class I, Push-in connector 3-pole

Order code: 911401828588
Full order code: 872110332969199

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    No
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WT210C G2 LED50S/840 WIA TW1 PMMA L1200 txt 3.3 kB
Product leaflet
Localized commercial leaflet 911401828588 en_GB pdf 352.7 kB

Brochures

Installation instructions
Installation instruction, WT210C, PMMA pdf 3.4 MB

Visuals

Product-Photographs-911401828588_EU
Multiple assets
Product-Diagrams-911401828588_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT210C G2 LED50S/840 WIA TW1 PMMA L1200 IES
Revit file
Revit file - 911401828588 ZIP
Dialux
ULD File - WT210C G2 LED50S/840 WIA TW1 PMMA L1200 ULD
Relux
ROLF File - WT210C G2 LED50S/840 WIA TW1 PMMA L1200 ROLFZ
LDT
LDT File - WT210C G2 LED50S/840 WIA TW1 PMMA L1200 LDT