United Kingdom - English

Philips CoreLine tubular waterproof gen2, 43.5 W, L1500 mm, 7000 lm, 4000 K, Beam angle 120°, Oval reflector, Opal, IP68, IK10, TW1

WT210C G2 LED70S/840 PSU TW1 PC L1500

Product Description

L1500 mm, Polycarbonate, White, Power supply unit (On/Off), 7000 lm, 43.5 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polycarbonate, IP68 | Dust penetration-protected, pressure watertight, IK10 | 20 J vandal-resistant, Safety class I, Push-in connector 3-pole

Order code: 911401828088
Full order code: 872110332964699

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    No
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WT210C G2 LED70S/840 PSU TW1 PC L1500 txt 3.2 kB
Product leaflet
Localized commercial leaflet 911401828088 en_GB pdf 352.8 kB

Brochures

Installation instructions
Installation instruction, WT210C, PC pdf 3.4 MB

Visuals

Product-Photographs-911401828088_EU
Multiple assets
Product-Diagrams-911401828088_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT210C G2 LED70S/840 PSU TW1 PC L1500 IES
Revit file
Revit file - 911401828088 ZIP
Dialux
ULD File - WT210C G2 LED70S/840 PSU TW1 PC L1500 ULD
Relux
ROLF File - WT210C G2 LED70S/840 PSU TW1 PC L1500 ROLFZ
LDT
LDT File - WT210C G2 LED70S/840 PSU TW1 PC L1500 LDT

Other

Environmental product declaration
Environmental Product Declaration, CoreLine waterproof tubular, WT210C G2 pdf 933.1 kB