Philips CoreLine tubular waterproof gen2, 31 W, L1200 mm, 5000 lm, 4000 K, Beam angle 120°, Oval reflector, Opal, IP68, IK10, TW1
WT210C G2 LED50S/840 PSU TW1 PC L1200
Product Description
L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 5000 lm, 31 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polycarbonate, IP68 | Dust penetration-protected, pressure watertight, IK10 | 20 J vandal-resistant, Safety class I, Push-in connector 3-pole
Specifications
- Number of gear units Unit
- Driver included Yes
- Service Tag No
- Value ladder Performance
- Warranty period 5 years