Philips CoreLine trunking gen2.5, 43 W, L1700 mm, 8000 lm, 4000 K, DALI, Wide beam, Frosted, White, IP20
LL242X 80S/840 UE DIA WB 7x1.5 WH
Product Description
L1700 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 8000 lm, 43 W, 186 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units Unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years
- Sustainability rating -