United Kingdom - English

Philips CoreLine Highbay Gen6, UltraEfficient, 222 W, 40000 lm, 4000 K, Wireless, Interact Ready, Beam angle 90°, H4, IP65, IK05

BY122X G6 LED400/840 SIA WB H4

Product Description

Aluminium die cast, Grey, Basalt grey (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Sensor-ready driver Interact System-ready, Sensor SNH (R) 210, 40000 lm, 222 W, 180 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Screw connector

Order code: 911401557445
Full order code: 872110330672200

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product