Philips CoreLine Highbay Gen6, UltraEfficient, 222 W, 40000 lm, 4000 K, DALI, Beam angle 90°, IP66, IK08
BY122P G6 LED400/840 PSD WB
Product Description
Aluminium die cast, Grey, Basalt grey (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit with DALI interface, 40000 lm, 222 W, 180 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector
Specifications
- Number of gear units 2 units
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years