United Kingdom - English

Philips CoreLine Highbay gen6, UltraEfficient, 210 W, 40000 lm, 4000 K, Beam angle 90°, IP66, IK08

BY122P G6 LED400/UE840 PSU WB

Product Description

Aluminium die cast, Grey, Basalt grey (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit (On/Off), 40000 lm, 210 W, 190 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector

Order code: 911401557245
Full order code: 872110330648700

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product