United Kingdom - English

Philips CoreLine Highbay Gen6, UltraEfficient, 153 W, 28000 lm, 4000 K, DALI, Beam angle 55°, IP66, IK08

BY121P G6 LED280/840 PSD NB

Product Description

Aluminium die cast, Grey, Basalt grey (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit with DALI interface, 28000 lm, 153 W, 183 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector

Order code: 911401555745
Full order code: 872110330674600

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product