Philips CoreLine Highbay Gen6, UltraEfficient, 110 W, 20000 lm, 4000 K, DALI, Beam angle 90°, IP66, IK08
BY120P G6 LED200/840 PSD WB
Product Description
Aluminium die cast, Grey, Basalt grey (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit with DALI interface, 20000 lm, 110 W, 181 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector
Specifications
- Number of gear units Unit
- Driver included Yes
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -