PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips CoreLine Highbay Gen6, UltraEfficient, 110 W, 20000 lm, 4000 K, DALI, Beam angle 55°, IP66, IK08

BY120P G6 LED200/840 PSD NB

Product Description

Aluminium die cast, Grey, Basalt grey (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit with DALI interface, 20000 lm, 110 W, 181 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector

Order code: 911401554645
Full order code: 872110330655500

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads