United Kingdom - English

Philips CoreLine Highbay Gen6, UltraEfficient, 82 W, 15000 lm, 4000 K, DALI, Beam angle 90°, IP66, IK08

BY120P G6 LED150/840 PSD WB

Product Description

Aluminium die cast, Grey, Basalt grey (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit with DALI interface, 15000 lm, 82 W, 182 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector

Order code: 911401554345
Full order code: 872110330652400

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product