Philips CoreLine Highbay Gen6, UltraEfficient, 55 W, 10000 lm, 4000 K, DALI, Beam angle 90°, IP66, IK08
BY120P G6 LED100/840 PSD WB
Product Description
Aluminium die cast, Grey, Basalt grey (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit with DALI interface, 10000 lm, 55 W, 181 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector
Specifications
- Number of gear units Unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years