United Kingdom - English

Philips CoreLine Highbay Gen5, 182 W, 31000 lm, 4000 K, Wireless, Interact Ready, Narrow beam, H4, IP65, IK05

BY122X G5 LED300S/840 SIA NB H4

Product Description

Aluminium die-cast, Grey, Sensor-ready driver Interact System-ready, Sensor SNH (R) 210, 31000 lm, 182 W, 170 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Narrow beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Connection unit 3-pole

Order code: 911401633008
Full order code: 871951495604900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product